With this object the default values of parameters according to the communication or device profile are restored. The AKD gives the possibility to restore all default values.
|
Index |
|
|
Name |
restore default parameters |
|
Object code |
ARRAY |
|
Data type |
UNSIGNED32 |
|
Category |
optional |
|
Subindex |
0 |
|
Name |
highest sub-index supported |
|
Object code |
VAR |
|
Data type |
UNSIGNED8 |
|
Category |
mandatory |
|
Access |
R/O |
|
PDO Mapping |
not possible |
|
Value range |
1 |
|
Default value |
1 |
|
Subindex |
1 |
|
Name |
restore all default parameters (DRV.RSTVAR) |
|
Object code |
VAR |
|
Data type |
UNSIGNED32 |
|
Category |
mandatory |
|
Access |
R/W |
|
PDO Mapping |
not possible |
|
Value range |
UNSIGNED32 |
|
Default value |
1 (device restores parameter) |
Restoring default parameters to the RAM will be done, if a special signature ("load”) is written to subindex 1. "load” has to be transmitted as unsigned32 - number 64616F6Ch.
|
Copyright © 2015 Kollmorgen™ |
|